Publish your products
Mini SMMSe trifase mini VRF      (outdoor unit)                           MCY-MHP 08 10 04HS8-E
TOSHIBA

Mini SMMSe trifase mini VRF (outdoor unit) MCY-MHP 08 10 04HS8-E

MINI VRF SYSTEM WITH THREE-PHASE HEAT PUMP - ll mini SMMSe 8HP and 10HP completes the e-line line with VRF technology for commercial, residential, business and hospitality applications. The Mini SMMSe 8HP and 10HP guarantees the optimal power supply of all internal units thanks to one of the best refrigerant flow management on the market and high performance for the excellent ratio between energy efficiency and consumption. The external unit is very compact and with the same capacity, the Mini SMMSe has a footprint of 50% less than the previous version. The advanced fan design allows maximum efficiency, while reducing noise and power consumption; In addition, the combination of the advanced compressor design and the control system means that the Mini SMMSe operates in a wide operating temperature range.
Specification
  • Technical characteristics: - Available from 8 and 10 HP (from 22.4 kW to 28 kW) with three-phase power supply - Heating and cooling applications with two-tube technology - To be used in combination with internal VRF units, valve kits and VN heat exchangers - Possibility to connect up to 16 units on the same circuit - Twin-Rotary DC compressors for high efficiency and complete reliability. - Installation flexibility and special installations thanks to the maximum length of the pipes of 300 m; the maximum height difference of 30 m and the static head of 20 Pa - Extremely quiet application with PMV valve kit
Technical specification
  • Unique ref.MiniSMMSe3ph-minivrf1-08-10
  • Product familyHVAC - Business VRF
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-03-02
  • Edition number1
  • Height (mm)1740
  • Width (mm)990
  • Depth (mm)390
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)147
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products