Publish your products
SMMSe One VRF (outdoor unit) MMY-SAP 08 10 06HT8P-E
TOSHIBA

SMMSe One VRF (outdoor unit) MMY-SAP 08 10 06HT8P-E

VRF SYSTEM IN HEAT PUMP WITH REDUCED REFRIGERANT QUANTITY - SMMSe One is available in two sizes of 8HP and 10HP. SMMSe One units have as their main feature the reduction of up to 50% of refrigerant gas charge R410 and improving energy efficiency with high values of SEER and SCOP. In rethinking the external unit, Toshiba engineers set themselves the goal of minimizing the amount of refrigerant and simplifying the circuit. SMMSe One are equipped with 64cc DC Twin Rotary compressors with double blade coated with diamond carbon for higher efficiencies and reliability over time, as well as a variable geometry heat exchanger for high performance in all operating conditions. In addition, to ensure continuous heating with total feedback for high comfort in every environment, an intelligent control has been inserted that evenly distributes the refrigerant from the first to the last indoor unit in all operating conditions. The new fan allows the reduction of the sound level up to 4 dB(A); while the new undercooling exchanger allows even higher reliability and lower installation cost thanks to the use of pipes with reduced diameters.
Specification
  • Technical characteristics: - Available from 8 and 10 HP (from 25 kW to 31.5 kW) with three-phase power supply - Applications in heating and cooling - High energy efficiency: high SEER and high SCOP - Possibility to connect different elements by combining up to 60 HP - Twin-Rotary DC compressors for high efficiency and complete reliability. - Installation flexibility thanks to the maximum pipe length of 1000 m and the maximum distance between indoor and outdoor units of 235m - Intelligent control for total and individual comfort: homogeneous refrigerant distribution from the first to the last internal unit in all operating conditions - Excellent efficiency at partial loads with COP up to 6,44 at 50% and 6.20 at 30% of the load - Reduced footprint on the ground - Extended operating range: from -25 C in heating to +46 C in cooling
Technical specification
  • Unique ref.SMMSeOne-vrf1-08-10
  • Product familyHVAC - Business VRF
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-03-02
  • Edition number1
  • Height (mm)1830
  • Width (mm)990
  • Depth (mm)780
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)227
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products