Publish your products
Shorai Edge (Outdoor unit) RAS-24J2AVSG-E
TOSHIBA

Shorai Edge (Outdoor unit) RAS-24J2AVSG-E

The SHORAI EDGE outdoor unit is equipped with proprietary rotary compressors with R32 refrigerant gas, driven by a vector inverter that allows you to modulate the heating or cooling power to the actual need with minimum consumption. The unit reaches the energy performance class A+++, both in heating and cooling, with remarkable efficiencies: SEER up to 8.6 and SCOP up to 5.1. The SILENT function, which can be activated by app or remote control, reduces the external unit’s noise level by 6 dB(A) while limiting noise pollution during the day and, above all, at night. Possibility to set the Power Select function that allows to limit the maximum consumption (100%-75%-50%) when you want to use other appliances at the same time.
Technical specification
  • Unique ref.Shorai-edge-ras-24
  • Product familyHVAC - Residential: air to air
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-07-10
  • Edition number1
  • Height (mm)630
  • Width (mm)800
  • Depth (mm)300
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)42
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products