Publish your products
Slim duct (Indoor unit) RAS-16U2DVG-E
TOSHIBA

Slim duct (Indoor unit) RAS-16U2DVG-E

These Ductable indoor units for Multisplit systems are suitable for residential applications. Compact, lightweight and quiet units, equipped with R32 gas with low environmental impact, can be installed in suspended ceilings up to a minimum height of 23 cm. Ductable systems are able to respond very well to heating and cooling solutions where the aesthetic appearance is particularly important. These systems can in fact be made almost invisible thanks to the installation in the false ceiling and the channeling of the supply and recovery air flow. It will then be possible to connect most air diffusion devices to the ducts depending on the needs. Air intake from both the bottom and rear. Four head levels available from 10Pa to 45Pa adjustable according to needs. Condensate drain pump included. Infrared remote control included.
Specification
  • Full range: 6 sizes with two new sizes of 22 and 24 6 sizes 2,0 - 7,1 kW Ease of installation Low level of noise 4 selectable prevalence levels
Technical specification
  • Unique ref.Canalizzabile-ribassata-ras-16
  • Product familyHVAC - Residential: air to air
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2023-07-10
  • Edition number1
  • Height (mm)210
  • Width (mm)900
  • Depth (mm)450
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)19
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit