Publish your products
Standard Duct (indoor unit) RAV-RM561BTP-E
TOSHIBA

Standard Duct (indoor unit) RAV-RM561BTP-E

The duct units guarantee optimal temperature condition in the place. This is the ideal solution for these place where is required the lowest noise levels during operating and where there's not possibile to install a split, like banks and hotels. Thank to high static pressure and height of 275 mm, thay could be installed everywhere. They could be connected to flexible channels with optional flanges for an optimal air distribution.
Specification
  • Technical details:
    - Avaible sizes: 56, 80, 110, 140, 160 (from 5,0 to 14,0 kW)
    - SEER to 7,50
    - SCOP to 4,81
    - Heating range to -27°C (with Super Digital Inverter R32) 
    - Cooling range -15°C to +52°C (with Super Digital Inverter R32) 
    - Drain pump integrated on the unit

    To be used with Toshiba Super Digital Inverter e Digital Inverter

Technical specification
  • Unique ref.canalizzabile-standard-56-rm-btp
  • Product familyHVAC - Light Commercial
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-12-04
  • Edition number1
  • Height (mm)275
  • Width (mm)700
  • Depth (mm)750
Related
  • Weight Net (Kg)23
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products