Publish your products
Digital Inverter 4 (outdoor unit - single phase) RAV-SM1603AT-E1
TOSHIBA

Digital Inverter 4 (outdoor unit - single phase) RAV-SM1603AT-E1

Digital Inverter is the answer for who look for easy installation with best comfort experience for end-user; thank to its small dimensions, it could be installed in the smallest place.
It's the best solution for heating and cooling operation in small offices and stores.
Inverter Twin Rotary compressor with PAM & PWM technology allows to have a large modulation range and operation flexibility.

The Digital Inverter 6HP in with gas R410

Specification
  • Technical details:
    - Avaible sizes: 160 (14 kW)
    - Cooling range to -15°C
    - Heating range to -15°C
    - Twin Rotary Compressor
    - Perfect for residenzial application with compact cassette 4way and duct
    - Avaible with protection coat to improve corrosion resistance
    - Retrofit R22 and R407


Technical specification
  • Unique ref.DI4-160
  • Product familyHVAC - Light Commercial
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2019-11-26
  • Edition number1
  • Height (mm)1340
  • Width (mm)900
  • Depth (mm)320
Related
  • Weight Net (Kg)99
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit