We are using cookies to provide our services

By using our services you agree to our use of cookies

Ceiling (indoor unit) MMC-AP 036 048 056 8HP-E

Unique ref.: pensile-a-soffitto-vrf-036-056
Brand: TOSHIBA
Product family: HVAC - Business VRF
Product group: Indoor unit
Date of publishing: 2019-04-15
Edition number: 1
Type: Object (single object)
Download (1)

INDOOR UNIT CEILING TYPE FOR VISIBLE INSTALLATION, FOR VRF TYPE SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE
REFRIGERANT R410A ,
Direct expansion multi-row battery with aluminium finned copper tubes.
N° 2 refrigerant filters on liquid and gas side to preserve the functioning of the electronic expansion valve and reduce noise.
Auto-cleaning system: the exchanger is coated with a special resin that allows the condensate water to clean it of any dust residues accumulated during operation.
Fan directly coupled to a three-speed single-phase induction motor, with electrical protection by means of a thermal switch.
Regenerable and washable synthetic fibre filter.
Pre-cut for primary air inlet.
Optional condensate drain pump.
In case of power failure of the machine, the remaining system continues to operate and reports the anomaly.

Technical details:
- Avaible sizes: 1.7 - 2 - 2.5 - 3 - 4 - 5 - 6 (from 4,5 to 16,0 kW in cooling mode)
- Full control on deflettore
- 3 different refrigerator lines: from upper side, from back side and machine right side 
- Drain-line: from 2 different directions
- Self-cleaning function


Material main: Metal
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 2.0 Code: PR-03-03
Uniclass 2.0 Description: Air Conditioning Units
Uniclass 2015 Code: EF_65_80
Uniclass 2015 Description: Air conditioning
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 00
OmniClass Title: HVAC Air Terminals
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Depth 690
Height 235
Refrigerant Type R410
Weight 35
Width 1586

All BIM objects are real products from real manufacturers confirmed and approved