Publish your products
Shorai R32 (outdoor unit) RAS-10 13 16 18 22 PAVSG-E
TOSHIBA

Shorai R32 (outdoor unit) RAS-10 13 16 18 22 PAVSG-E

4.6 out of 5 stars4.6(19 reviews)

SHORAI is equipped with refrigerant with low impact on potential CO2 emissions.
The range consists of 6 sizes, from 2.5 kW up to 7.0 kW, suitable for residential applications, both small and large, and for commercial establishments.
The sizes 18, 22 and 24, typically used where the spaces are large, have the new function for the management of the air flow in 3D allows to obtain the distribution of the air and uniform thermal comfort.
The compact front panel in glossy and reflective material with modern and rounded aesthetics, makes SHORAI a unit with an attractive appearance and that allows its integration into any architecture and furniture.
The LED indicators, in addition to the white ones, have the new blue colour to indicate the operation in cooling mode and red for the operation in heating mode.
Toshiba engineers think not only of thermal comfort but also of the acoustic comfort of customers. SHORAI has very quiet sound pressure values: only 23 dBA for sizes 10 and 13.
Toshiba thinks about the user's well-being over time: this is why it has equipped the battery with a protective layer to prevent dust and impurities from depositing on the surface.
To make it easier for installers to do their job, the systems can be powered from either the indoor or outdoor unit. It is possible to dismantle the condensate drain pan, the fan and the electrical box with a few simple actions for easy maintenance.
Even when you are away from home, you can remotely control your air conditioning, thanks to the Toshiba Home AC Control app, available on Google Play and AppStore. Thanks to this app, it will be like having the Shorai remote control on your smartphone and tablet.

Specification
  • Technical details:
    - Avaible sizes: 10, 13, 16, 18, 22, 24 (from 2,5 to 7,0 kW)
    - SEER to 7,30
    - SCOP to 4,60
    - Cooling range to -15°C a +46°C
    - Heating range to -10°C a +24°C
    - Self-cleaning system: during off-mode, the fan split still operates for 20 min. to dry the heat exchanger
    - Control: Power Select mode, Preset mode, Quiet mode.

    Energy Efficienty up to A++/A+

Technical specification
  • Unique ref.shorai-UE-10-13-16-18-22
  • Product familyHVAC - Residential: air to air
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2019-12-30
  • Edition number1
  • Height (mm)550
  • Width (mm)780
  • Depth (mm)290
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products