Publish your products
Smart Cassette (indoor unit) RAV-GM561UT-E
TOSHIBA

Smart Cassette (indoor unit) RAV-GM561UT-E

4.5 out of 5 stars4.5(13 reviews)

The Smart Cassette combines the best technological features, low GWP R32 gas and innovative features that make it a highly efficient and reliable product. Moreover, thanks to its compact design and neutral colour, it fits harmoniously into any architectural context, perfect for formal environments as well as for those where the aesthetic component is particularly important.

It is characterized by its high performance values: in fact, it is able to reach SEER and SCOP values up to 9.5 and 5.6 with energy class A+++/A+++++.

The air management can be customized according to the needs of the users: every single fin can be controlled individually.
Above all, however, there are two air flows coming out of each fin, one at high speed and one at low speed but with a faster descent, all for a complete distribution of air and an extremely comfortable environment.

In addition, it is equipped with a self-cleaning battery: thanks to the special protective layer of Aqua-resin, the risk of dirt and moisture residues compromising the operation of the machine is reduced, also ensuring a clean and healthy air recirculation.

The Smart Cassette can be equipped with a presence sensor (optional) that switches the unit on and off according to whether or not there are occupants in the room, thus saving energy and costs.

Specification
  • Technical Features:

    - Available sizes: 56, 80, 110, 140 (from 5,0 to 12,5 kW)
    - SEER to 9,40
    - SCOP to 5,51
    - 3 various swing types available
    - Easy maintenance thanks to removable panel

    Smart Cassette could be used with Toshiba Super Digital Inverter R32
    Sensor detector (optional): TCB-SIR41U-E

    Panel: RBC-U41PG(W)-E - dimensions: 30 x 950 x 950 (hxwxd) - weight: 5kg

Technical specification
  • Unique ref.smart-cassette-gm-56ut
  • Product familyHVAC - Light Commercial
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)256
  • Width (mm)840
  • Depth (mm)840
Related
  • Weight Net (Kg)20
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy