Publish your products
Ceiling (indoor unit) RAV-RM 110 140 1CTP-E
TOSHIBA

Ceiling (indoor unit) RAV-RM 110 140 1CTP-E

Ceiling units are designed for commercial application (i.e.: office, medical clinic, bar and restaurants) where there are space issues or to avoid invasive intervetion.
The design fan allows to install this unit in place with hight ceiling (to 4,3 m). 
The fan garantee an uniform air distribution and regular temperature in all the evironment.
The battery has a special acqua-resin coat to avoid the dirty sediment.

Specification
  • Technical details:
    - Avaible sizes: 40, 56, 80, 110, 140 (from 3,6 to 12,1 kW)
    - SEER to 8,23
    - SCOP to 5,05
    - Heating range -27°C with Super Digital Inverter R32 1phase
    - Cooling range -15°C up to 52°C
    - Self-cleaning system 

Technical specification
  • Unique ref.soffitto-UI-110-140-rm-ctp
  • Product familyHVAC - Light Commercial
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-11-26
  • Edition number1
  • Height (mm)235
  • Width (mm)1586
  • Depth (mm)690
Related
  • Weight Net (Kg)37
Classification
  • BIMobject CategoryHVAC - Air Conditioning

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit