Publish your products
Super Digital Inverter (Outdoor unit) RAV-GP 110 140 1ATP-E
TOSHIBA

Super Digital Inverter (Outdoor unit) RAV-GP 110 140 1ATP-E

The Toshiba Super Digital Inverter 1 series is leading energy efficiency, operating range and piping length, to offer the best solution for the majority of commercial projects and large residential applications. High efficiency SCOP of up to 5,51, thanks to Toshiba inverter technologyWide adaptability. Operating temperature limits from -27°C (Heating) to +52°C (Cooling) allow the system to operate across a wide temperature range. Quiet operation. Can be utilised for single, twin or triple indoor applications. Easy to maintain. Removable corner panels for easy access. Self-diagnosis function.
Specification
  • Technical details: - Avaible sizes: 56, 80, 110, 140 (from 3,6 to 12,5 kW) 2HP, 3HP, 4HP and 5HP - Cooling range: -15°C/+52°C - Heating range: -27°C/+15°C - Eco-driving Twin Rotary Compressor - Max pipe length to 75 m - With low GWP gas R32 System combination: - Smart Cassette 4way 90x90 (56, 80, 110, 140) - Compact cassette 4way 60x60 (56) - Standard cassette 4way 90x90 (56, 80, 110, 140) - Slim Duct (56) - Standard Duct (56, 80, 110, 140) - Hi-wall (56, 80, 110) - Ceiling (56, 80, 110, 140)
Technical specification
  • Unique ref.Super-Digital-Inverter-rav1-110-140
  • Product familyHVAC - Light Commercial
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-07-10
  • Edition number1
  • Height (mm)1550
  • Width (mm)1010
  • Depth (mm)370
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)104
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit