Selecting the location and language will prioritise localised information. Continue
Estía Stardard Heat pump (outdoor unit) HWS-805H-E
TOSHIBA

Estía Stardard Heat pump (outdoor unit) HWS-805H-E

The Estía Standard of air-to-water heat pumps for heating consists of 7 models, 4 single-phase and 3 three-phase, to suit any residential or small office application. The outdoor units are equipped with the Toshiba DC Twin Rotary Eco-driving compressor, which guarantees maximum efficiency for the entire system.

Using the HWS-AMS54E-EN controller, up to 8 heat pumps can be operated in parallel in the same application, making the system the ideal solution for apartment buildings. The hydronic modules are all equipped with an energy class A 6-speed pump. The system can also be combined with a domestic hot water tank available in three sizes of 150, 210 or 300 liters, which can be selected according to the intended use. The control mounted on board the hydronic module is equipped with weekly programming and can manage up to two different temperature zones and with different types of terminals.

The Estía is also perfectly suited for applications in mountain areas.

Estía can also be connected to external supervision and control systems using Modbus and Konnex protocols.

Specification
  • Technical details:

    - Split air-to-water heat pump system: outdoor unit + hydronic module

    - N° of circuits: Estia standard 6 vs Estia Powerful 12

    - DC Twin Rotary Toshiba

    - For heating and cooling operation

    - Anti-legionella cycle setting

    Estia Standard:

    - Avaible sizes: 80 (7,51 kW)

    - Single phase system

    - Heating range to -20°C

    - Energy Efficiency Class A++

    - Water Production: from 7°C in cooling to 55° in heating

Technical specification
  • Unique ref.unita-esterna-hws-standard-80
  • Collection setESTIA Heat Pumps
  • CollectionAir/Water Split Haet Pumps for Heating, Cooling and Domestic Hot Water
  • TypeObject (single object)
  • Date of publishing2019-12-04
  • Edition number1
  • Height (mm)890
  • Width (mm)900
  • Depth (mm)320
Related
  • Weight Net (Kg)63
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass TitleHVAC Air Terminals
  • OmniClass Number23-33 41 00
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy