Publish your products
RP Compact Wall-Hung Toilet & In-Wall Tank System - 1.28 - 0.9 GPF

RP Compact Wall-Hung Toilet & In-Wall Tank System - 1.28 - 0.9 GPF

Because it's wall-mounted, this toilet takes up less floor space, giving your bathroom a more open feeling and making it easier to clean. Modern design, with our DYNAMAX TORNADO FLUSH® system (see Smartfact below). Universal height.
Specification
  • DYNAMAX TORNADO FLUSH system High-Efficiency (1.28/0.9 GPF)

    CEFIONTECT® ceramic glaze

    Universal Height

    D-Shaped front bowl

    High-Efficiency Dual Flush (Avg. Flush 1.03 GPF)

    Adjustable 15" - 19" mounting height

    Saves up to 10" of floor space compared to standard floor-mounted toilet

    Compact size is 490mm from wall to front of bowl

    Supports up to 880 lbs.

    Commercial 2" x 6" or optional residential installation with 2" x 4" wall studs with waste outlet kit

    Copper Supply line

    Includes Push Plate YT930#WH or YT930#MS

    Compact, Wall-hung, Dual Flush, Toilet, Dynamax Tornado Flush

    residential

    #MS, #WH

    Matte Silver, White

    Compact, Wall-hung, Dual Flush, Toilet, Dynamax Tornado Flush
Technical specification
  • Unique ref.CWT427227CMFG-rp-compact-wall-hung-toilet-and-in-wall-tank-system-128-09-gpf
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - WC

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit