Publish your products
EP Wall-Hung Dual-Flush Toilet, 1.28 GPF & 0.9 GPF with DUOFIT® In-Wall-Tank-Kit

EP Wall-Hung Dual-Flush Toilet, 1.28 GPF & 0.9 GPF with DUOFIT® In-Wall-Tank-Kit

This sleek and modern wall-hung toilet offers an elongated bowl and skirted design, along with our powerful DYNAMAX TORNADO FLUSH® system. This wall-hung toilet saves valuable space in smaller bathrooms. Optional SoftClose seat. Universal Height.
Specification
  • CEFIONTECT® ceramic glaze

    DYNAMAX TORNADO FLUSH® System, high efficiency (1.28 GPF/0.9 GPF)

    Elongated Bowl

    Skirted Design

    Wall-Hung

    Universal Height

    Seat sold separately

    Dual Flushing System, high efficiency

    Adjustable 15" - 19" mounting height

    Supports up to 880 lbs

    Commercial 2" x 6" or optional residential installation with 2" x 4" studs with wast outlet kit

    Copper Supply line

    Basic Round Push Plate Matte Silver or White Matte

    Wall Hung Toilet, Dual Flush, Elongated, SanaGloss, CeFiONtect, DYNAMAX TORNADO FLUSH

    residential

    #MS, #WH

    Matte Silver, White

    Wall Hung Toilet, Dual Flush, Elongated, SanaGloss, CeFiONtect, DYNAMAX TORNADO FLUSH
Technical specification
  • Unique ref.CWT428CMFG-ep-wall-hung-dual-flush-toilet-128-gpf-and-09-gpf-duofit
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - WC

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit