Publish your products
Legato™ One-Piece Toilet, 1.28GPF, Elongated Bowl - WASHLET®+ Connection
Legato™ One-Piece Toilet, 1.28GPF, Elongated Bowl - WASHLET®+ Connection
Legato™ One-Piece Toilet, 1.28GPF, Elongated Bowl - WASHLET®+ Connection
Legato™ One-Piece Toilet, 1.28GPF, Elongated Bowl - WASHLET®+ Connection
Legato™ One-Piece Toilet, 1.28GPF, Elongated Bowl - WASHLET®+ Connection

    Legato™ One-Piece Toilet, 1.28GPF, Elongated Bowl - WASHLET®+ Connection

    This high-profile one-piece toilet is transitional and simple in style with a modern elongated bowl and our Tornado flushing system (see Smartfact below) Easy to install. Universal height.
    Specification
    • Specially designed to accommodate WASHLET®+

      CEFIONTECT® ceramic glaze

      Tornado Flushing System

      Computer Designed, Fully Glazed Trapway

      Elongated Bowl with SoftClose Seat

      Skirted Design

      Chrome Trip Lever Included

      Universal Height

      ADA Compliant

      12" Rough-In (10" or 14" optional)

      One Piece Toilet, Tornado Flush, CeFiONtect, Skirted, ADA, Universal height

      residential

      #01, #03, #11, #12, #51

      Cotton, Bone, Colonial White, Sedona Beige, Ebony

      One Piece Toilet, Tornado Flush, CeFiONtect, Skirted, ADA, Universal height
    Technical specification
    • Unique ref.MS624124CEFG-legato-one-piece-toilet-128gpf-elongated-bowl-washlet-connection
    • TypeObject (single object)
    • Date of publishing2022-09-09
    • Edition number1
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit