Publish your products
Carolina® II One-Piece Toilet, Elongated Bowl - 1.28 GPF

Carolina® II One-Piece Toilet, Elongated Bowl - 1.28 GPF

This elegantly styled one-piece model has a low profile and skirted design and features our highly efficient Tornado Flush flushing system (see Smartfact below). Easy to install. Universal height
Specification
  • CEFIONTECT™ Glaze prevents debris from sticking to ceramic surfaces, making them easier to clean

    Tornado Flush flushing system

    Computer Designed, Fully Glazed Trapway

    Elongated Bowl with SoftClose Seat

    Skirted Design

    Chrome Trip Lever included

    Universal Height

    ADA Compliant

    12" Rough-In (10" or 14" optional)

    One Piece Toilet, Tornado Flush, CeFiONtect, Watersense, ADA, Universal height

    residential

    #01

    Cotton

    One Piece Toilet, Tornado Flush, CeFiONtect, Watersense, ADA, Universal height
Technical specification
  • Unique ref.MS644114CEFG-carolina-ii-one-piece-toilet-elongated-bowl-128-gpf
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - WC

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit