Publish your products
UltraMax® One-Piece Toilet, 1.6 GPF, Round Bowl
UltraMax® One-Piece Toilet, 1.6 GPF, Round Bowl
UltraMax® One-Piece Toilet, 1.6 GPF, Round Bowl
UltraMax® One-Piece Toilet, 1.6 GPF, Round Bowl

    UltraMax® One-Piece Toilet, 1.6 GPF, Round Bowl

    This high profile one-piece toilet is elegantly designed. Features our innovative G-Mx system, saving you water. With SoftClose seat.
    Specification
    • G-Max Flushing System

      Computer Designed, Fully Glazed Trapway

      Round Bowl with SoftClose Seat

      Chrome Trip Lever Included

      12" Rough-in

      One Piece Toilet, Round Front

      residential

      #01, #03, #11, #12

      Cotton, Bone, Colonial White, Sedona Beige

      One Piece Toilet, Round Front
    Technical specification
    • Unique ref.MS853113S-ultramax-one-piece-toilet-16-gpf-round-bowl
    • TypeObject (single object)
    • Date of publishing2022-09-09
    • Edition number1
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit