Publish your products
Nexus® WASHLET®+ S550e Two-Piece Toilet - 1.28 GPF

Nexus® WASHLET®+ S550e Two-Piece Toilet - 1.28 GPF

The WASHLET+ system neatly conceals the WASHLET power cord and water supply hose for a clean installation. The system is comprised of a WASHLET and toilet which are specially designed for a seamless installation that compliments your bathroom's décor.
Specification
  • System includes toilet and WASHLET

    Concealed supply connection for seamless installation

    TORNADO FLUSH® system, ultra high-efficiency

    CEFIONTECT® ceramic glaze prevents debris and mold for sticking to ceramic surfaces

    Skirted Design

    Non-clog 2.5" trapway with clear glaze coating

    Quiet Flush

    Elongated front bowl and tank set with SoftClose Seat

    Dual Flush operation

    Chrome trip lever

    12" Rough-in (optional 10" & 14" rough-in)

    Elongated front WASHLET toilet seat with cover

    EWATER+® on wand and bowl

    PREMIST of bowl before use

    Auto open/close lid

    Remote control operated

    Front and rear warm water cleansing with adjustable temperature and pressure control

    Heated seat with temperature control

    Automatic air deodorizer

    Warm Air Dryer

    2 User memory

    Night light

    Quick release feature

    Auto Flush Optional (See Available Options above)

    Aquia IV, 1G, Ultra High Efficiency, Watersense

    residential

    #01

    Cotton

    Aquia IV, 1G, Ultra High Efficiency, Watersense
Technical specification
  • Unique ref.MW4423056CEFGA-nexus-1g-washlet-550e-two-piece-toilet-128-gpf
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - WC

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit