Publish your products
Legato - WASHLET®+ S550e One-Piece Toilet - 1.28 GPF

Legato - WASHLET®+ S550e One-Piece Toilet - 1.28 GPF

Specially designed Legato toilet with included WASHLET+ for a seamless installation that complements your bathoroom décor
Specification
  • System includes toilet and WASHLET

    Concealed supply connection for seamless installation

    TORNADO FLUSH® system

    CEFIONTECT® glaze prevents debris from sticking to ceramic surfaces, making them easier to clean

    ADA Compliant

    Universal Height

    One-piece decorative high profile toilet

    Elongated front bowl

    Chrome trip lever included

    12" Rough-in (Optional 10" and 14" rough-in)

    Elongated front WASHLET toilet seat with cover

    EWATER+® on wand and bowl

    PREMIST of bowl before use

    Auto open/close lid

    Remote control operated

    Front and rear warm water cleansing with adjustable temperature and pressure control

    Heated seat with temperature control

    Automatic air deodorizer

    Warm Air Dryer

    2 User memory

    Night light

    Quick release feature

    Auto Flush Optional (See Available Options above)

    Washlet+, Connect+, Legato, 1.28 GPF, Watersense, Calgreen

    residential

    #01

    Cotton

    Washlet+, Connect+, Legato, 1.28 GPF, Watersense, Calgreen
Technical specification
  • Unique ref.MW6243056CEFGA-legato-washlet-s550e-one-piece-toilet-128-09-gpf
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - WC

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit