Publish your products
Aquia® IV - WASHLET®+ S550e One-Piece Toilet - 1.28 GPF & 0.9 GPF - New

Aquia® IV - WASHLET®+ S550e One-Piece Toilet - 1.28 GPF & 0.9 GPF - New

The WASHLET+ system neatly conceals the WASHLET power cord and water supply hose for a clean installation. The system is comprised of a bidet seat WASHLET and toilet which are specially designed for a seamless installation that compliments your bathroom's décor.
Specification
  • High-tech Electronic Bidet Seat and Toilet Combination

    System includes toilet and WASHLET

    Concealed supply connection for seamless installation

    DYNAMAX TORNADO FLUSH® utilizes 360° cleaning power to reach every part of the bowl

    CEFIONTECT® ceramic glaze minimizes waste from sticking to porous ceramic surfaces

    Completely skirted design for a sleek and understated look that’s easier to clean

    Non-clog 2.5" trapway with clear glaze coating

    Quiet Flush

    Dual Flush operation

    Universal Height

    12" Rough-in (optional 10" & 14" rough-in)

    Elongated front WASHLET toilet seat with cover

    EWATER+® auto-cleans wand and bowl

    PREMIST® of bowl before use

    Auto open/close lid

    Remote control operated

    Front and rear warm water cleansing with adjustable temperature and pressure control

    Heated seat with temperature control

    Automatic air deodorizer

    Warm Air Dryer

    2 User memory

    Night light

    Quick release feature

    Chrome push-button included

    Auto Flush Optional (See Available Options above)

    Aquia IV, Ultra High Efficiency, Watersense

    residential

    #01

    Cotton

    Aquia IV, Ultra High Efficiency, Watersense
Technical specification
  • Unique ref.MW6463056CEMFGNA-aquia-iv-washlet-550e-one-piece-toilet-128-09-gpf-new
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - WC

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit