Publish your products
ZA Freestanding Tub Filler

ZA Freestanding Tub Filler

The ZA Freestanding Tub Filler is hand-crafted with an organic design, hand-crafted artisan spout, and features a lever handle.
Specification
  • Hand-crafted, individually polished artisan spouts

    Smooth Handle Control with COMFORT GLIDE® Technology

    Lever Handle

    Brass Construction

    Balanced Comfort Wave™ technology with wide coverage rinse & wash on handshower

    Meets 2018 California Water Efficiency appliance and leakage regulations by CEC

    Requires Freestanding Tub Filler Base rough-in TBN01105U (See Available Options above)

    1.75 GPM (6.6 LPM) Handshower with 60" metal hose included

    MTO finish colors are (Made To Order)

    Tub Filler, Hand Polished, lever Handle, COMFORT GLIDE

    residential

    #CP

    Polished Chrome Finish

    Tub Filler, Hand Polished, lever Handle, COMFORT GLIDE
Technical specification
  • Unique ref.TBP03301U-za-freestanding-tub-filler
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit