Publish your products
EcoPower® High-Efficiency Concealed Urinal Flush Valve - 0.5 GPF (V.B. Set) (Top Spud)

EcoPower® High-Efficiency Concealed Urinal Flush Valve - 0.5 GPF (V.B. Set) (Top Spud)

Engineered to require no electricity or routine battery replacement, EcoPower technology is the perfect marriage of hands-free operation, low maintenance, easy installation and ecology.
Specification
  • Concealed Flush Valve with 3/4" angle stop and 3/4" Vacuum Breaker Set

    14" x 12" Stainless Steel cover plate with tamper proof screws

    Hydropower self-generating system

    0.5 GPF

    Adjustable tail piece connection

    Neutral rough

    Manual flush override

    Self Adjusting detection range

    6-second detection time with 3-second flush delay

    Automatic maintenance flush after 12 hours of inactivity

    For Urinal with 3/4" top spud inlet

    ADA Compliant

    residential

    #SS

    Stainless Steel

Technical specification
  • Unique ref.TEU2LA12-ecopowerreg-high-efficiency-concealed-urinal-flush-valve-05-gpf-vb-set-top-spud
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit