Publish your products
Keane™ Widespread Lavatory Faucet
Keane™ Widespread Lavatory Faucet
Keane™ Widespread Lavatory Faucet

    Keane™ Widespread Lavatory Faucet

    This classic faucet compliments both traditional and modern interiors.
    Specification
    • Durable Brass Construction

      Quarter-Turn Washerless Ceramic Disk Valve Cartridge

      WaterSense Approved Low-Flow of 1.5 GPM or 1.2 GPM

      Metal Pop-up Drain Included

      Accomodates for 6" to 12" Spread Installations

      Lever handles

      1/2" Connection

      ADA Compliant

      Keane Widespread, Lavatory faucet; sink faucet

      residential

      #CP, #PN, #BN

      Polished Chrome Finish, Polished Nickel, Brushed Nickel

      Keane Widespread, Lavatory faucet; sink faucet
    Technical specification
    • Unique ref.TL211DD-keane-widespread-lavatory-faucet
    • TypeObject (single object)
    • Date of publishing2022-09-09
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit