Publish your products
Vivian™ Alta Lavatory Faucet with Lever Handles
Vivian™ Alta Lavatory Faucet with Lever Handles
Vivian™ Alta Lavatory Faucet with Lever Handles

    Vivian™ Alta Lavatory Faucet with Lever Handles

    This elegant faucet features a washerless ceramic disk valve and lever handles. ADA compliant.
    Specification
    • WaterSense Certified Low-Flow of 1.5 GPM or 1.2 GPM

      Durable Brass Construction

      Metal Pop-up Drain Included

      Accommodates 6"-12" Spread

      Ceramic Disk Valve Cartridge

      ADA Compliant

      residential

      #CP, #PN, #BN

      Polished Chrome Finish, Polished Nickel, Brushed Nickel

    Technical specification
    • Unique ref.TL220DD1H-vivian-alta-lavatory-faucet-with-lever-handles
    • TypeObject (single object)
    • Date of publishing2022-09-09
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit