Publish your products
Atherton™ Undercounter Lavatory

Atherton™ Undercounter Lavatory

This lavatory offers a rimless, rectangular design and concealed front overflow. Features a generously deep basin with more vertical sides.  ADA compliant.

FEATURES:

  • 17" x 13"
  • Rectangular Undercounter Lavatory
  • ADA compliant
  • Vitreous china
  • Mounting assembly complete with installation template and mounting screw set

Technical specification
  • Unique ref.toto-lt221
  • Product familySinks/Lavatories
  • Product groupAtherton™
  • TypeObject (single object)
  • Date of publishing2022-07-19
  • Edition number1
Related
  • Material mainCeramics
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit