Publish your products
Standard-S Touchless Faucet - 0.5 GPM

Standard-S Touchless Faucet - 0.5 GPM

The Standard-S Touch-less Faucet features a bold, modern design and is ADA compliant. Meeting the most rigorous water-saving standards, this faucet can be powered by self-generating hydo-power or AC power.

Specification
  • FEATURES

    • The choice of self-generating hydro-powered ECOPOWER® system, or AC system (See options above)
    • Micro-sensor positioned underneath the spout head provides accurate hand detection and ensures smooth, consistent water distribution
    • Vandal resistant aerator housing
    • 0.5 GPM aerated water-saving flow rate
    • Durable chrome plated spout body
    • ADA Compliant
    • Kit includes spout body, controller box, and mounting hardware (supply lines not included)
    • Equipped with 0.5 GPM flow control. 0.08 GPC, 10 second on-demand flow or 0.17 GPC 20 second continuous flow (See options above)
    • Mixing Valve options available. (See options above)
Technical specification
  • Unique ref.toto-t27s51e-standard-s-touchless-faucet
  • Product familySingle Faucets
  • Product groupStandard-S
  • TypeObject (single object)
  • Date of publishing2022-02-23
  • Edition number1
Related
  • Material mainPolished Chrome
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit