Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/01c5a34a-0de5-4191-a727-737882ec7e2a
Home
Categories
Sanitary
Showers
Transitional Collection Series A Single-spray Showerhead 5-1/2" - 2.0 gpm
Available in United States
TOTO USA Inc
Follow
Transitional Collection Series A Single-spray Showerhead 5-1/2" - 2.0 gpm
Classic, clean design. Features rubber nozzles (see Smartfact below). Available with 4" or 5 1/2" spray face.
Download
Specification
Specification
Single-Spray Showerhead 5-1/2"
Rubber Nozzles
G 1/2" Connection
Shower Arm Sold Separately
residential
#CP, #PN, #BN
Polished Chrome Finish, Polished Nickel, Brushed Nickel
Technical specification
Technical specification
Unique ref.
TS200AL61-transitional-collection-series-a-single-spray-showerhead-5-1-2-20-gpm
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/transitional-collection-series-a-single-spray-showerhead-5-1-2-20-gpm
Classification
Classification
BIMobject Category
Sanitary - Showers
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Flotation Tub With ZERO DIMENSION®
4.2
(
5
)
Download
TOTO USA Inc
Supreme® Pedestal Lavatory
4.2
(
6
)
Download
TOTO USA Inc
NEOREST® AS - DUAL FLUSH TOILET - 1.0 GPF & 0.8 GPF
Download
TOTO USA Inc
Commercial Wall-Mount Lavatory
3.2
(
5
)
Download
TOTO USA Inc
EP™ Wall-Hung Toilet
Download
TOTO USA Inc
Flotation Freestanding Square Tub
Download