Publish your products
Oberon Showerhead 1.75 GPM

Oberon Showerhead 1.75 GPM

The new Oberon showerhead€š¬™s polished design with an approachable price point, makes it perfect for hospitality or multifamily projects. Oberon is available in a low-flow 2.0 gpm or an ultra low-flow 1.75 gpm. The 1.75 gpm meets CEC requirements.
Specification
  • WaterSense certified low-flow 1.75 gpm (6.6 LPM)

    Air injected AeroJet™ technology

    Enhanced flow trajectory for expanded surface coverage

    Single-spray showerhead

    Rubber nozzles to prevent limescale build up

    G 1/2" thread connection compatible w/1/2" NPT

    Shower arm sold separately

    Oberon, WaterSense, showerhead, AeroJet

    residential

    #CP

    Polished Chrome Finish

    Oberon, WaterSense, showerhead, AeroJet
Technical specification
  • Unique ref.TS360A17-oberon-showerhead-175-gpm
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - Showers

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit