Publish your products
Greenscreen:  Column shaped trellis
Greenscreen:  Column shaped trellis
Greenscreen:  Column shaped trellis
Greenscreen:  Column shaped trellis
    Tournesol

    Greenscreen: Column shaped trellis

    3.8 out of 5 stars3.8(18 reviews)

    Green wall components can be column shapes or freestanding elements of an almost endless variety of shapes. They can enhance an entry, combine with signage, create a colonnade, and incorporate lighting or fountain features. The rigid Greenscreen panels can be notched and trimmed to precise dimensions for integrating into fenestration, access panel locations, gates, and utilities. Panels can also be trimmed to shapes or curved. Greenscreen, constructed with a continuous welded wire truss system that creates a three inch depth, has a unique structural capability for constructing shapes and attaching to structure.

    Columns: The Greenscreen Column Trellis is created from a standard panel and has a 15-1/2" diameter. Panels can be shipped either boxed in shape or flat, and both can be attached to existing structure by opening and then mounting onto easy to use attachment clips. Standard column lengths are from 4-12' in length at two foot increments, but custom lengths are easily configured by specification or by stacking. By joining the flexible columns, we can create larger column units to fulfill your precise diameter requirements, or panels can be configured to form square columns.

    Attachment: Greenscreen has a complete collection of engineered mounting attachment hardware available in matching powdercoat finishes for virtually any condition and we are able to help customize the attachment hardware when there are unusual attachments requirements.

    • 5132G-Gusseted Mounting Clip-For an open space up to 6", by specification, with 1-1/2" field adjustment
    • 5132R-Adjustable Mounting Clip-Most common for special custom conditions, adjustable from 3/4" to 2-1/4"


    Design: Considering the unique structural characteristics of the rigid Greenscreen panel and the flexibility to curve, bend, notch, and shape, we like to say that the possibilities are endless and limited only by your imagination. Greenscreen does not require a structural frame surrounding the panel and many interesting shapes have been created by designer's consideration of working with a simple yet flexible panel shape.

    Greenscreen has two trims available for using as visual accent, for use at perimeter areas adjacent to pedestrian traffic, for a trimming edge for plant maintenance, with panels that are designed in unique shapes or cut at angle. Steel Channel Trim should not be used at the bottom edge of panels where water could puddle or plant entry could be obstructed.

    • 5104-Steel Channel Trim-A continuous edge cap that also controls plant growth. Avoid use at bottom edge where water pooling could occur.
    • 5105-Steel Edge Trim- An open edge trim that provides an excellent trimming surface


    There are five standard powdercoat finishes available for Greenscreen and attachment hardware:

    • Black, Green, Silver, White, Bronze (standard colors)and custom colors available.


    By contacting Greenscreen, you will be working with a highly trained team with architecture, construction and landscape architecture experience that can help you with design and value engineering concerns or answer your specific project related questions. Project managers will guide you through the estimating, ordering, fabrication, delivery and installation phases so that your projects are delivered on time and within budget. CAD shop drawings, engineering and BIM available, along with plant selection guidelines, maintenance suggestions, and research summaries. The elements are simple...the possibilities are endless!

    Design Tools
    Greenscreen has available an updated catalog with all of the technical information that you need to design and specify green facade walls into projects.

    Appropriate plant material selection is critical to the long term success of your green facade wall project and a recommended plant list based upon the new USDA Hardiness Zone Map is available for your reference.

    With over 7000 installations worldwide, Greenscreen has the experience and knowledge that you need to educate clients about green facade walls. Over 175 vertical market case studies are available to include in your client’s presentation.

    As a product manufacturer, Greenscreen supports the commitment and vision of design professionals to incorporate low impact, environmentally sensitive building practices and promote sustainable design principles by providing critical reviews of credit contributions to the LEED and SITES™ programs including a downloadable Recycled Content Declaration.

    Continuing Education Tools
    In an effort to help further the knowledge of our design partners, the Greenscreen Education Series – Research Reviews presents a series of briefs composed as summaries about important issues supported by international research efforts.

    Accredited continuing education units (CEU) can be obtained from AEC Daily, Hanley Wood University and McGraw Hill Construction’s Continuing Education Center as well as the Considerations for Advanced Green Facade Design White Paper available on our website.

    Specification
    • G U I D E S P E C I F I C A T I O N
      Guide Specification 32 94 50 – 5 [WELDED WIRE PANEL
      Greenscreen PLANT SUPPORT SYSTEM]
      PART 2 - PRODUCTS
      2.1 SUSTAINABILITY CHARACTERISTICS
      A. The welded wire panel plant support system and accessories shall have completed an ISO
      Compliant 14040/44, third party verified Life Cycle Assessment (LCA).
      2.2 ACCEPTABLE MANUFACTURER
      A. Greenscreen, 725 S. Figueroa St. Suite 1825, Los Angeles, CA 90017; Tel: 1-800-450-3494;
      sales@greenscreen.com, www.greenscreen.com.
      2.3 PANELS
      A. Panels shall be rigid, three dimensional welded wire grid fabricated of 14 gage galvanized steel
      wire.
      1. Metallic-Coated Steel Wire: Welded-wire, galvanized in accordance with ASTM A641.
      B. Face Grid: Wires shall be welded at each intersection to form a 2 x 2 inch face grid on the front
      and back of panels,
      C. Trusses: Face grids shall be separated by bent wire trusses spaced at 2-inch centers and welded
      to front and back face grids at each truss apex.
      D. Thickness: [3 inches.] [As shown on Drawings.]
      E. Length and Width: As indicated on the Drawings.
      F. Tolerance: 1/8 inch in width and 1/8 inch in length.
      2.4 ACCESSORIES
      A. Trim:
      1. Fabricate from 20-gage ASTM A879 galvanized steel.
      2. Types:
      a. Channel Trim: Thickness of panel x ½ inch legs.
      b. Angle Trim: ½ inch x ½ inch legs.
      3. Locations:
      a. As indicated on the Drawings.
      B. Clips and Straps: Provide manufacturer’s standard types of clips and straps suitable for mounting
      conditions. Fabricate from ASTM A879 galvanized steel. Adjustable clips shall have ¼ inch
      diameter 18-8 stainless steel bolt, washer, and nut.
      G U I D E S P E C I F I C A T I O N
      Guide Specification 32 94 50 – 6 [WELDED WIRE PANEL
      Greenscreen PLANT SUPPORT SYSTEM]
      C. Plastic Spacers: Provide ½ inch thick black Ultra High Molecular Weight polyethylene (UHMW)
      washers [to hold clips away from mounting surface].
      D. Fence Posts: 3-inch [2-7/8” OD ASTM A500] [square ASTM A500, Grade B] steel tube. The
      steel strip used in the manufacture of the post shall conform to ASTM A1011. Minimum yield
      strength shall be 45,000 psi. [Provide steel post caps.] Overall post length shall be as indicated
      on the Drawings.
      E. Fasteners for Mounting Clips to Fence Posts: Self drilling, self tapping hex washer head screws,
      with strength of Type 410 stainless steel, and corrosion resistance of Type 304 stainless steel.
      F. Fasteners for Attachment to Structure Pull Out Value:
      1. To Concrete or Masonry: [480 lbs.].
      2. To Structural Steel: [480 lbs.].
      3. To Light-Gage Steel Framing: [480 lbs.].
      4. To Wood Framing: [480 lbs.].
      G. Planter: [__________________________________________.]
      2.5 FABRICATION
      A. Cut to size.
      B. Weld trim to panels and grind smooth exterior surfaces of welds.
      C. Curved Panels: All curved panels shall be fabricated in the factory using approved “Cut-to-
      Curve” or “Crimped-to-Curve” procedures as recommended by manufacturer for diameter of
      curve and conditions of use prior to application of powder coat finish to ensure that all wire edges
      are coated and protected. The use of “Cut-to-Curve” or “Crimped-to-Curve” fabrication technique
      is dependent on the specific radius and the direction of the curve relative to the flat panel layout.
      2.6 FINISH
      A. Metal components (except fasteners) shall receive commercial grade finish system after
      fabrication.
      B. Finish System:
      1. Pretreat with general purpose, alkaline, water based cleaner / degreaser applied at 240
      degrees F.
      2. Prime with fusion bond epoxy powder coat.
      3. Topcoat with [TGIC] polyester or polyester-urethane powder coat with a minimum total
      dry film thickness of not less than [6 mils (0.15 mm)].
      G U I D E S P E C I F I C A T I O N
      Guide Specification 32 94 50 – 7 [WELDED WIRE PANEL
      Greenscreen PLANT SUPPORT SYSTEM]
      C. Salt Spray Resistance: Finish shall remain rust free when tested 1680 hours in accordance with
      ASTM B117.
      D. Finish and Color: [Textured Green.] [Textured Black.] [Silver.] [Bronze.] [Terra] [Gloss
      White.] [Color selected by [Architect] from manufacturer’s standards.] [RAL [Classic]
      [Design] color [__________].] [Custom color to match [__________].]
      E. Touch-Up Paint: Provide high quality, exterior-grade spray paint suitable for conditions of use.
      2.7 WARRANTY
      A. Standard 1 year warranty is available from the date of substantial completion or 18 months from
      the date of shipment, whichever comes first. Greenscreen warrants against defects in
      workmanship and materials that would result in failure under intended application and use as
      exterior fabricated wall grillage. “Failure” is defined as structural failure of the wire of sufficient
      incidents in any panel that would result in the panel not performing in a structural or safe manner
      under the intended application and use. Installation is excluded. Contact Greenscreen for further
      information, and extensions.
      2.8 MISCELLANEOUS MATERIALS
      A. Concrete: Refer to Section 03 30 00, CAST-IN-PLACE CONCRETE.
      B. Concrete: Normal-weight, air-entrained, ready-mix concrete with a minimum 28-day
      compressive strength of 3000 psi (20 MPa), 3-inch (75-mm) slump, and 1-inch (25-mm)
      maximum aggregate size [ or dry, packaged, normal-weight concrete mix complying with
      ASTM C 387 mixed with potable water according to manufacturer's written instructions].

    Technical specification
    • Unique ref.greenscreen-column
    • Product familyPlanting Accessories
    • Product groupElements
    • TypeObject (single object)
    • Date of publishing2019-10-30
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Landscape
    • OmniClass Number23-11 27 13
    • OmniClass TitlePlanting Accessories

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States