Set your location and language to prioritise localised information. Continue
COPERPLAX - Rete Anticaduta
Cavatorta

COPERPLAX - Rete Anticaduta

COPERPLAX - The certified anti-falling mesh

Electro welded and pvc coated mesh with triple selvage at each end. Both cross and longitudinal wires are straight and hot dipped galvanized. The PVC coating obtained by means of the exclusive sintering Galvaplax Process was developed by Cavatorta.

The use is aimed at protecting against the risk of falling during the maintenance operations of industrial/agricultural building covers. The Coperplax mesh is sold in rolls of 25 m, placed on pallets of 9 rolls each, wrapped in a recyclable polyethylene film.

Coperplax, the first and only permanent anti-falling protection system, is certified by I.T.C. with Technical Agreement n° 650/19 of 29.10.2019.

Specification
  • MESH: Electro welded
    MESH: Differentiated
    N°3 WIRE SELVEDEGES
    COATING:  Zinc and Ecoscor ® environmentally friendly PVC
    Ø WIRES: 2 mm
    ROLL LENGTH: 25 mt
    APPLICATIONS: Certified system of anti-falling protection for zenith skylights
    SYSTEM CERTIFICATION: I.T.C.-C.N.R. n. 650/19

Technical specification
  • Unique ref.Coperplax
  • Product familyFALL PROTECTION SYSTEM
  • Product groupANTI-FALLING MESH
  • TypeObject (single object)
  • Date of publishing2019-12-20
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPowder coated steel
Classification
  • BIMobject CategoryConstruction - Roof
  • Uniclass 2015 CodeEF_75_50
  • Uniclass 2015 DescriptionSafety and protection

Region availability

Europe North America Africa
Åland Islands
Anguilla
Algeria
Albania
Antigua and Barbuda
Angola
Andorra
Aruba
Benin
Austria
Barbados
Botswana
Belarus
Belize
Burkina Faso
Belgium
Bermuda
Burundi
Bosnia and Herzegovina
British Virgin Islands
Cameroon
Bulgaria
Canada
Cape Verde
Croatia
Caribbean Netherlands
Central African Republic
Cyprus
Cayman Islands
Chad
Czech Republic
Collectivity of Saint Martin
Comoros
Denmark
Costa Rica
Côte d'Ivoire
Estonia
Cuba
Democratic Republic of the Congo
Faroe Islands
Curaçao
Djibouti
Finland
Dominica
Equatorial Guinea
France
Dominican Republic
Eritrea
Germany
El Salvador
Eswatini
Gibraltar
Greenland
Ethiopia
Greece
Grenada
Gabon
Guernsey
Guadeloupe
Ghana
Hungary
Guatemala
Guinea
Iceland
Haiti
Guinea-Bissau
Ireland
Honduras
Kenya
Isle of Man
Jamaica
Lesotho
Italy
Martinique
Liberia
Jersey
Mexico
Libya
Latvia
Montserrat
Madagascar
Liechtenstein
Nicaragua
Malawi
Lithuania
Panama
Mali
Luxembourg
Puerto Rico
Mauritania
Malta
Saint Kitts and Nevis
Mauritius
Moldova
Saint Lucia
Mayotte
Monaco
Saint Pierre and Miquelon
Morocco
Montenegro
Saint Vincent and the Grenadines
Mozambique
Netherlands
Saint-Barthélemy
Namibia
North Macedonia
Sint Maarten
Niger
Norway
The Bahamas
Nigeria
Poland
Trinidad and Tobago
Republic of the Congo
Portugal
Turks and Caicos Islands
Reunion
Romania
U.S. Virgin Islands
Rwanda
Russia
United States
Saint Helena
San Marino
São Tomé and Príncipe
Serbia
Senegal
Slovakia
Seychelles
Slovenia
Sierra Leone
Spain
Somalia
Svalbard and Jan Mayen
South Africa
Sweden
South Sudan
Switzerland
Sudan
Ukraine
Tanzania
United Kingdom
The Gambia
Vatican City
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe