Set your location and language to prioritise localised information. Continue
PANOPLAX- PALDECO
Cavatorta

PANOPLAX- PALDECO

PANOPLAX 

THE NEW RESIDENTIAL FENCING

Hot dipped galvanized and PVC coated welded mesh in panels. To give strength and security the panels are manufactured with reinforcing crimps and barbs protecting the top of the panel. Panoplax panels are supplied in 60 pcs. packs and posts in 6 pcs. bundles. To complete the fence, installation kit (screws and collars) is provided.

The posts are PVC coated galvanized steel, strengthened with a “T” pattern reinforcing rib. The posts are made with a hook system which along with securing collars make an easy and strong panel fixing. Posts are completed with black plastic finishing caps.

Panoplax is a highly competitive, strong, elegant long lasting fencing system which is easy to install and is recommended as a residential or light security fencing solution. Modular electro welded panels in galvanized steel wire, pvc coated in green, anthracite grey and other colours upon request, with a rectangular-shaped mesh, horizontal reinforcement ribs and spikes at the top.


PALDECO

THE ELEGANT, FUNCTIONAL AND RESISTANT POLE

Profiled steel octagonal pole, made from hot galvanized steel, plasticized with PVC in green, anthracite grey and other colours upon request, with head sealed by a cap made of plastic in various colours, available with or without the rectangular plate welded to the pole.

The octagonal section gives the pole a particular resistance to stress and strain, as well as a captivating and unique design. The accurate plasticising, preceded by hot dip galvanizing ensures the pole an effective protection against corrosion and a smooth and pleasing aesthetic result. The laying of Paldeco on masonry bases is facilitated by the use of a specific metal plate to be bolted to the pole. Also available in the version fitted with the plate welded to the pole, Paldeco is equipped with an assembly kit consisting of screws and collars. Easy to assemble and extremely versatile, Paldeco is the ideal complement to many types of Cavatorta brand nets both in rolls and in panels (Decoplax, Decoplax Evoluzione, Stilplax, Overplax, Everplax, Panoplax…).

Specification
  • PANOPLAX

    MESH Electro welded panels
    COATING Zinc and PVC
    MESH mm 200 x 50
    ANTI-CLIMBING SPIKES On every model
    REINFORCEMENT RIBS Horizontal wires
    Ø WIRES mm 4,00
    PANEL LENGTH cm 200
    COLOUR Bright alps green
    APPLICATIONS Fence for residential areas and gardens

    PALDECO

    COMPOSITION Hot dippede galvanized steel
    POLYESTER COATING THICKNESS > 60 µm
    YELD STRENGTH 32,26 Kg/mm2
    COLOUR Green or anthracite



Technical specification
  • Unique ref.Panoplax-Paldeco
  • Product familyFencing
  • Product groupResidential fencing
  • TypeObject (single object)
  • Date of publishing2020-01-13
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
Classification
  • BIMobject CategoryLandscaping - Fencing
  • Uniclass 2015 CodeSs_25_14
  • Uniclass 2015 DescriptionFence systems
  • OmniClass Number23-11 25 19
  • OmniClass TitleFences

Region availability

Europe North America Africa
Åland Islands
Anguilla
Algeria
Albania
Antigua and Barbuda
Angola
Andorra
Aruba
Benin
Austria
Barbados
Botswana
Belarus
Belize
Burkina Faso
Belgium
Bermuda
Burundi
Bosnia and Herzegovina
British Virgin Islands
Cameroon
Bulgaria
Canada
Cape Verde
Croatia
Caribbean Netherlands
Central African Republic
Cyprus
Cayman Islands
Chad
Czech Republic
Collectivity of Saint Martin
Comoros
Denmark
Costa Rica
Côte d'Ivoire
Estonia
Cuba
Democratic Republic of the Congo
Faroe Islands
Curaçao
Djibouti
Finland
Dominica
Equatorial Guinea
France
Dominican Republic
Eritrea
Germany
El Salvador
Eswatini
Gibraltar
Greenland
Ethiopia
Greece
Grenada
Gabon
Guernsey
Guadeloupe
Ghana
Hungary
Guatemala
Guinea
Iceland
Haiti
Guinea-Bissau
Ireland
Honduras
Kenya
Isle of Man
Jamaica
Lesotho
Italy
Martinique
Liberia
Jersey
Mexico
Libya
Latvia
Montserrat
Madagascar
Liechtenstein
Nicaragua
Malawi
Lithuania
Panama
Mali
Luxembourg
Puerto Rico
Mauritania
Malta
Saint Kitts and Nevis
Mauritius
Moldova
Saint Lucia
Mayotte
Monaco
Saint Pierre and Miquelon
Morocco
Montenegro
Saint Vincent and the Grenadines
Mozambique
Netherlands
Saint-Barthélemy
Namibia
North Macedonia
Sint Maarten
Niger
Norway
The Bahamas
Nigeria
Poland
Trinidad and Tobago
Republic of the Congo
Portugal
Turks and Caicos Islands
Reunion
Romania
U.S. Virgin Islands
Rwanda
Russia
United States
Saint Helena
San Marino
São Tomé and Príncipe
Serbia
Senegal
Slovakia
Seychelles
Slovenia
Sierra Leone
Spain
Somalia
Svalbard and Jan Mayen
South Africa
Sweden
South Sudan
Switzerland
Sudan
Ukraine
Tanzania
United Kingdom
The Gambia
Vatican City
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe