Odyssey™ Split System Heat Pump, 50 Hz, Air Conditioners
Trane

Odyssey™ Split System Heat Pump, 50 Hz, Air Conditioners

Trane provides an unparalleled offering with its next generation Odyssey light commercial split systems line. Unlike typical split systems on the market, the Trane Odyssey units offer easy servicing, built-in reliability, ease of installation and outstanding customer service. Additionally, condensing units can be matched with Trane custom air handlers.

Trane Odyssey units offer a 8-12% increase in energy efficiency, are safer for the environment, include expanded ReliaTel™ system controls  and are full rated capacity delivered at designed conditions. Trane Odyssey offers R-22 dry charge units for a low-cost replacement solution.

Technical specification
  • Unique ref.odyssey-heat_pump-50hz
  • Collection setPackaged Units & Split Systems
  • CollectionSplit Systems
  • TypeObject (single object)
  • Date of publishing2020-11-26
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationHeat Exchanger
  • UNSPSC nameHeat pumps
  • UNSPSC code40101806
  • Uniclass 1.4 CodeL7524
  • Uniclass 1.4 DescriptionHeat pumps
  • Uniclass 2.0 CodePR-68-38
  • Uniclass 2.0 DescriptionHeat Pumps
  • Uniclass 2015 CodePr_70_60_37
  • Uniclass 2015 DescriptionHeat pumps
  • NBS Reference Code68-38
  • NBS Reference DescriptionHeat Pumps
  • CSI MasterFormat 2014 Code23 81 43
  • CSI MasterFormat 2014 TitleAir-Source Unitary Heat Pumps
  • OmniClass Number23-33 17 13
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States