We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Intakt inward opening window 2+1 glass 2-light whit transom Top Fixed leaf with bottom Sidehung or Kippdreh

Unique ref.: tra_intakt_w_2_t_2
Brand: Traryd
Product family: Intakt windows
Product group: Sidehung windows
Date of publishing: 2017-08-01
Edition number: 1
Type: Object (single object)
Download (2)
Intakt 2+1 glass window is a modern window with aluminum-clad exterior. The window is side-hung and opened inwards. In that way it is suitable in urban and higher-house, where the requirements for sound insulation are high. The safety and durability is documented. There are many possibilities to customize and complement the window for the environment.


Material main: Wood
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 50 00
CSI MasterFormat 2014 Title: Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Cladding - Exterior Aluminum
Cladding - Interior Wood
Height 458 mm — 1558 mm
STC Rating 39
Width 380 mm — 1780 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White

All BIM objects are real products from real manufacturers confirmed and approved