Publish your products
Trespa® Meteon® Focus CM0906 Brooklyn Bronze- Diffuse Exterior panels / cladding
Trespa

Trespa® Meteon® Focus CM0906 Brooklyn Bronze- Diffuse Exterior panels / cladding

Decorative high-pressure compact laminates in various thicknesses for outdoor applications. Sheets consisting of layers of natural fibres (paper and/or wood) impregnated with thermosetting resins and surface layer(s) on one or both sides, having decorative colours or designs.

A transparent topcoat is added to the surface layer(s) and cured by Trespa’s unique in-house technology Electron Beam Curing (EBC), to enhance weather and light protecting properties.

These components are bonded together with simultaneous application of heat and high specific pressure to obtain a homogeneous closed material with increased density and integral decorative surface.

Specification
  • Trespa® Meteon® – Premium Exterior Facade PanelsOffers compelling aesthetics with a wide range of colours, textures and finishes.Designed for durability, resisting harsh weather, UV exposure, and impact.Ideal for ventilated façade systems, balconies, and sunblind solutions.Available in collections like Lumen, Metallics, Focus, Naturals, Wood Decors, and Uni Colours.Easy to maintain and colour-stable surfaces.

    Diffuse

    Silky smooth to the touch, the Diffuse finish has a low light reflectivity and no texture. Light is scattered, creating a super-smooth, super-matt surface.

    "
Technical specification
  • Unique ref.trespa-meteon-focus-cm0906-brooklyn-bronze-diffuse-14002
  • Product familyExterior panels
  • Product groupTrespa® Meteon® Focus
  • TypeObject (single object)
  • Date of publishing2026-01-22
  • Edition number1
Links
Classification
  • BIMobject CategoryWalls - Cladding

Region availability

Europe Asia Africa South America Oceania North America
Albania
Georgia
Algeria
Argentina
Australia
Aruba
Andorra
India
Angola
Brazil
New Zealand
Canada
Austria
Indonesia
Ghana
Chile
Guatemala
Belgium
Israel
Libya
Colombia
Mexico
Bosnia and Herzegovina
Jordan
Morocco
Ecuador
Panama
Bulgaria
Kazakhstan
South Africa
Peru
United States
Croatia
Kuwait
Tunisia
Suriname
Cyprus
Lebanon
Venezuela
Czech Republic
Macau
Denmark
Qatar
Estonia
Saudi Arabia
Finland
Singapore
France
South Korea
Germany
Türkiye
Gibraltar
United Arab Emirates
Greece
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Luxembourg
Malta
Monaco
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit