Publish your products
Trespa® Toplab® Base Wood Decors W14 French Walnut- Crystal Matt Interior panels
Trespa

Trespa® Toplab® Base Wood Decors W14 French Walnut- Crystal Matt Interior panels

Decorative high-pressure compact laminates in various thicknesses for interior use. Sheets consisting of layers of natural fibres (paper and/or wood) impregnated with thermosetting resins and surface layer(s) on one or both sides, having decorative colours or designs.

The surface layers are impregnated with melamine based resins.

These components are bonded together with simultaneous application of heat and high specific pressure to obtain a homogeneous material with increased density and integral decorative surface.

Specification
  • Trespa® TopLab® offers a range of classic, modern, and trendsetting colours and is available in several thicknesses and sizes.

    Trespa® TopLab® Base Wood Decors panels feature a directional coloured surface.


    TopLab® panels are available in large sizes, reducing unhygienic seams to a minimum.

Technical specification
  • Unique ref.trespa-toplab-base-wood-decors-w14-french-walnut-crystal-matt-14282
  • Product familyInterior panels
  • Product groupTrespa® Toplab® Base Wood Decors
  • TypeObject (single object)
  • Date of publishing2025-12-15
  • Edition number1
Classification
  • BIMobject CategoryWalls - Cladding