Publish your products
Trespa® Toplab® Plus Align Uni Colours T0340 Silver Grey- Crystal Matt Interior panels
Trespa

Trespa® Toplab® Plus Align Uni Colours T0340 Silver Grey- Crystal Matt Interior panels

Decorative high-pressure compact laminates of thickness of 16 mm and 20 mm for interior scientific surface solutions. Sheets consisting of layers of wood-based fibres impregnated with lignin-based thermosetting resin and surface layer(s) on one or both sides, having decorative colours or designs.

A transparent topcoat is added to the surface layer(s) and cured by Trespa’s unique in-house technology Electron Beam Curing (EBC).

These components are bonded together with simultaneous application of heat and high specific pressure to obtain a homogeneous closed material with increased density and integral decorative surface.

Specification
  • Trespa® TopLab® offers a range of classic, modern and trendsetting colours and is available in several thicknesses and sizes.


    TopLab® panels are available in large sizes, reducing unhygienic seams to a minimum.

Technical specification
  • Unique ref.trespa-toplab-plus-align-uni-colours-t0340-silver-grey-crystal-matt-14257
  • Product familyInterior panels
  • Product groupTrespa® Toplab® Plus Align Uni Colours
  • TypeObject (single object)
  • Date of publishing2026-09-16
  • Edition number1
Classification
  • BIMobject CategoryWalls - Cladding
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit