Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
tress/products/dc8390af-01fe-4ffa-96ef-2348b10d80f7
Home
Categories
Sports & Recreation
Gym Equipment Outdoor
ElementFit Hip Swing Träningsstation
Unavailable in United States
Tress
Follow
Archived
ElementFit Hip Swing Träningsstation
ElementFit
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
2007057
Product family
Outdoor Fitness
Product group
ElementFit
Type
Object (single object)
Date of publishing
2024-03-11
Edition number
1
Height (mm)
179
Width (mm)
61
Depth (mm)
78
Links
Links
Product url
https://www.tressutemiljo.se/elementfit-hip-swing-traningsstation-2007057
Related
Related
Material main
Powder coated steel
Weight Net (Kg)
30
Classification
Classification
BIMobject Category
Sports & Recreation - Gym Equipment Outdoor
Uniclass 2015 Code
Pr_40_70_84_55
Uniclass 2015 Description
Multi-gyms
OmniClass Number
23-21 31 00
OmniClass Title
Fitness and Exercise Equipment
Similar products
Americana Outdoors Inc
Baseball Foul Ball Poles
Download
Hussey Seating Company
Quattro Performance Theater & Auditorium Seating
Download
Hussey Seating Company
Fusion Sports & Entertainment Seating
Download
AstralPool Fluidra
Bithermal shower kit for pool
Download
Plungie
Plungie Original, 15' x 8' Precast Concrete Pool
3.9
(
15
)
Download
Cavicchi Biliardi
CAYENNE
3.7
(
34
)
Download