Publish your products
ElementFit Rodd Sittande
ElementFit Rodd Sittande
ElementFit Rodd Sittande
ElementFit Rodd Sittande
ElementFit Rodd Sittande
    Tress

    ElementFit Rodd Sittande

    ElementFit
    Technical specification
    • Unique ref.3014773
    • Product familyOutdoor Fitness
    • Product groupElementFit
    • TypeObject (single object)
    • Date of publishing2024-03-11
    • Edition number1
    • Height (mm)99
    • Width (mm)74
    • Depth (mm)156
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategorySports & Recreation - Gym Equipment Outdoor
    • Uniclass 2015 CodePr_40_70_84_55
    • Uniclass 2015 DescriptionMulti-gyms
    • OmniClass Number23-21 31 00
    • OmniClass TitleFitness and Exercise Equipment

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden