Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
tress/products/6b99c6c3-7c7f-4bc7-9096-ee17538e2ad6
Home
Categories
Sports & Recreation
Gym Equipment Outdoor
Street Barbell Kids Twister Träningsstation
Unavailable in United States
Tress
Follow
Archived
Street Barbell Kids Twister Träningsstation
Street Barbell
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
607091
Product family
Outdoor Fitness
Product group
Street Barbell
Type
Object (single object)
Date of publishing
2024-03-11
Edition number
1
Height (mm)
90
Width (mm)
42
Depth (mm)
100
Links
Links
Product url
https://www.tressutemiljo.se/street-barbell-kids-twister-traningsstation-607091
Related
Related
Material main
Powder coated steel
Weight Net (Kg)
32
Classification
Classification
BIMobject Category
Sports & Recreation - Gym Equipment Outdoor
Uniclass 2015 Code
Pr_40_70_84_55
Uniclass 2015 Description
Multi-gyms
OmniClass Number
23-21 31 00
OmniClass Title
Fitness and Exercise Equipment
Similar products
AstralPool Fluidra
Control & Regulation AP PR-200 pH/Cl2 + integrated KIT TRI
Download
AstralPool Fluidra
BCN Starting Block
5.0
(
5
)
Download
AstralPool Fluidra
Starting Block Platform
Download
AGROB BUCHTAL
Swimming pool edge system Wiesbaden
3.9
(
9
)
Download
AstralPool Fluidra
Rotatory Jet
Download
Cavicchi Biliardi
CAYENNE
3.7
(
34
)
Download