Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
tress/products/0015806c-58b3-4243-b7ad-980de487064a
Home
Categories
Sports & Recreation
Gym Equipment Outdoor
Street Barbell Chest Press Träningsstation
Unavailable in United States
Tress
Follow
Archived
Street Barbell Chest Press Träningsstation
Street Barbell
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
607723
Product family
Outdoor Fitness
Product group
Street Barbell
Type
Object (single object)
Date of publishing
2024-03-11
Edition number
1
Height (mm)
214
Width (mm)
105
Depth (mm)
177
Links
Links
Product url
https://www.tressutemiljo.se/street-barbell-chest-press-traningsstation-607723
Related
Related
Material main
Powder coated steel
Weight Net (Kg)
121
Classification
Classification
BIMobject Category
Sports & Recreation - Gym Equipment Outdoor
Uniclass 2015 Code
Pr_40_70_84_55
Uniclass 2015 Description
Multi-gyms
OmniClass Number
23-21 31 00
OmniClass Title
Fitness and Exercise Equipment
Similar products
AstralPool Fluidra
Aster Filters without valve
5.0
(
7
)
Download
AstralPool Fluidra
Neolysis LS (S2 12) Electrolysis + UV for pool
Download
AstralPool Fluidra
Control & Regulation AP PR-200 pH/ORP
Download
AstralPool Fluidra
Nano LED DMX in AISI-316 for pool
Download
AstralPool Fluidra
Suction nozzle for liner and prefabricated pool
Download
AstralPool Fluidra
Drainage grating with plastic grating 345 mm x 345 mm for pool
Download