Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
tress/products/db8e7a5d-5984-4198-852c-1ff2948b919b
Home
Categories
Sports & Recreation
Gym Equipment Outdoor
Street Barbell Hantelstation Standard
Unavailable in United States
Tress
Follow
Archived
Street Barbell Hantelstation Standard
Street Barbell
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
607733
Product family
Outdoor Fitness
Product group
Street Barbell
Type
Object (single object)
Date of publishing
2021-09-01
Edition number
1
Height (mm)
110
Width (mm)
129
Depth (mm)
220
Links
Links
Product url
https://www.tressutemiljo.se/street-barbell-hantelstation-standard-607733
Related
Related
Material main
Powder coated steel
Weight Net (Kg)
236
Classification
Classification
BIMobject Category
Sports & Recreation - Gym Equipment Outdoor
Uniclass 2015 Code
Pr_40_70_84_55
Uniclass 2015 Description
Multi-gyms
OmniClass Number
23-21 31 00
OmniClass Title
Fitness and Exercise Equipment
Similar products
Hussey Seating Company
Quattro Performance Theater & Auditorium Seating
Download
AstralPool Fluidra
Electrolysis Easy Salt for pool
Download
Americana Outdoors Inc
Baseball Foul Ball Poles
Download
AstralPool Fluidra
Foamy nozzle 35 in AISI-316 for ornamental fountains
Download
Soake Pools
Plunge Pool, Petite Plunge (8′9″x5′)
Download
AstralPool Fluidra
Vulcano nozzle for fountain
Download