Publish your products
Street Barbell Utsida Lår Stående
Street Barbell Utsida Lår Stående
Street Barbell Utsida Lår Stående
Street Barbell Utsida Lår Stående
    Tress

    Street Barbell Utsida Lår Stående

    Street Barbell
    Technical specification
    • Unique ref.607749
    • Product familyOutdoor Fitness
    • Product groupStreet Barbell
    • TypeObject (single object)
    • Date of publishing2021-09-01
    • Edition number1
    • Height (mm)211
    • Width (mm)187
    • Depth (mm)177
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)390
    Classification
    • BIMobject CategorySports & Recreation - Gym Equipment Outdoor
    • Uniclass 2015 CodePr_40_70_84_55
    • Uniclass 2015 DescriptionMulti-gyms
    • OmniClass Number23-21 31 00
    • OmniClass TitleFitness and Exercise Equipment

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden