Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
tress/products/9ad6aab6-5978-4ebb-a2aa-4308d0fbc7a7
Home
Categories
Sports & Recreation
Gym Equipment Outdoor
Street Barbell Light Tricepspress Sittande
Unavailable in United States
Tress
Follow
Archived
Street Barbell Light Tricepspress Sittande
Street Barbell Light
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
607767
Product family
Outdoor Fitness
Product group
Street Barbell
Type
Object (single object)
Date of publishing
2021-09-01
Edition number
1
Height (mm)
100
Width (mm)
162
Depth (mm)
253
Links
Links
Product url
https://www.tressutemiljo.se/street-barbell-light-tricepspress-sittande-607767
Related
Related
Material main
Powder coated steel
Weight Net (Kg)
300
Classification
Classification
BIMobject Category
Sports & Recreation - Gym Equipment Outdoor
Uniclass 2015 Code
Pr_40_70_84_55
Uniclass 2015 Description
Multi-gyms
OmniClass Number
23-21 31 00
OmniClass Title
Fitness and Exercise Equipment
Similar products
AstralPool Fluidra
Aral Strainer 11 l
Download
AstralPool Fluidra
Vesubio FIlter Commercial Pools
4.8
(
5
)
Download
AstralPool Fluidra
BCN Starting Block
5.0
(
5
)
Download
AstralPool Fluidra
Oslo Filter Collector Arms 2.5BAR
Download
AstralPool Fluidra
Control & Regulation AP PR-200 pH/Cl2
Download
AstralPool Fluidra
Oslo Filter Collector Arms 4BAR
Download