Publish your products
Street Barbell Light Bröstpress Sittande
Street Barbell Light Bröstpress Sittande
Street Barbell Light Bröstpress Sittande
    Tress

    Street Barbell Light Bröstpress Sittande

    Street Barbell
    Technical specification
    • Unique ref.607775
    • Product familyOutdoor Fitness
    • Product groupStreet Barbell
    • TypeObject (single object)
    • Date of publishing2024-03-11
    • Edition number1
    • Height (mm)168
    • Width (mm)167
    • Depth (mm)201
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)437
    Classification
    • BIMobject CategorySports & Recreation - Gym Equipment Outdoor
    • Uniclass 2015 CodePr_40_70_84_55
    • Uniclass 2015 DescriptionMulti-gyms
    • OmniClass Number23-21 31 00
    • OmniClass TitleFitness and Exercise Equipment

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden