Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
tress/products/ef00adb6-4b86-429c-b64a-de079326fbbb
Home
Categories
Sports & Recreation
Gym Equipment Outdoor
WoodFit Nätvägg Hinder
Unavailable in United States
Tress
Follow
Archived
WoodFit Nätvägg Hinder
Military Fitness
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
710689
Product family
Outdoor Fitness
Product group
Military Fitness
Type
Object (single object)
Date of publishing
2021-09-01
Edition number
1
Height (mm)
306
Width (mm)
260
Depth (mm)
340
Links
Links
Product url
https://www.tressutemiljo.se/woodfit-natvagg-hinder-710689
Related
Related
Material main
Wood
Weight Net (Kg)
180
Classification
Classification
BIMobject Category
Sports & Recreation - Gym Equipment Outdoor
Uniclass 2015 Code
Pr_40_70_84_55
Uniclass 2015 Description
Multi-gyms
OmniClass Number
23-21 31 00
OmniClass Title
Fitness and Exercise Equipment
Similar products
AstralPool Fluidra
Oslo Filter Collector Arms 2.5BAR
Download
AstralPool Fluidra
Vesubio FIlter Commercial Pools
4.8
(
5
)
Download
Cavicchi Biliardi
PYRAMID
4.1
(
29
)
Download
AstralPool Fluidra
Non-return Valves
4.8
(
5
)
Download
AstralPool Fluidra
Aral Strainer 11 l
Download
AstralPool Fluidra
Control & Regulation AP PR-200 pH/ORP + integrated KIT TRI
Download