Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
tress/products/33cf3bb8-2f0c-44df-9d9d-e6f60ba4fe64
Home
Categories
Sports & Recreation
Gym Equipment Outdoor
WoodFit Sit-ups Plattform Träningsstation
Unavailable in United States
Tress
Follow
Archived
WoodFit Sit-ups Plattform Träningsstation
Wooden Fitness
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
710832
Product family
Outdoor Fitness
Product group
WoodFit
Type
Object (single object)
Date of publishing
2021-09-01
Edition number
1
Height (mm)
87
Width (mm)
190
Depth (mm)
279
Links
Links
Product url
https://www.tressutemiljo.se/woodfit-sit-ups-plattform-traningsstation-710832
Related
Related
Material main
Wood
Weight Net (Kg)
250
Classification
Classification
BIMobject Category
Sports & Recreation - Gym Equipment Outdoor
Uniclass 2015 Code
Pr_40_70_84_55
Uniclass 2015 Description
Multi-gyms
OmniClass Number
23-21 31 00
OmniClass Title
Fitness and Exercise Equipment
Similar products
AstralPool Fluidra
Delta 10 Filter
Download
AstralPool Fluidra
Electrolysis Easy Salt for pool
Download
AstralPool Fluidra
Bithermal shower kit for pool
Download
Plungie
Plungie Original, 15' x 8' Precast Concrete Pool
3.9
(
15
)
Download
AstralPool Fluidra
Oslo Filter Nozzle Plate 2.5BAR
Download
Geoplast
Gripper Double Grid
Download