Publish your products
WoodFit Kryptunnel Hinder
WoodFit Kryptunnel Hinder
WoodFit Kryptunnel Hinder
    Tress

    WoodFit Kryptunnel Hinder

    Military Fitness
    Technical specification
    • Unique ref.710848
    • Product familyOutdoor Fitness
    • Product groupMilitary Fitness
    • TypeObject (single object)
    • Date of publishing2021-09-01
    • Edition number1
    • Height (mm)126
    • Width (mm)115
    • Depth (mm)335
    Related
    • Material mainWood
    Classification
    • BIMobject CategorySports & Recreation - Gym Equipment Outdoor
    • Uniclass 2015 CodePr_40_70_84_55
    • Uniclass 2015 DescriptionMulti-gyms
    • OmniClass Number23-21 31 00
    • OmniClass TitleFitness and Exercise Equipment

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden