Publish your products
Single Cross Trainer
Single Cross Trainer
    Tress
    Archived

    Single Cross Trainer

    4.2 out of 5 stars4.2(5 reviews)
    Outdoor Gym Steel
    Technical specification
    • Unique ref.716043
    • Product familyOutdoor Fitness
    • Product groupOutdoor Gym Steel
    • TypeObject (single object)
    • Date of publishing2021-09-01
    • Edition number1
    • Height (mm)188
    • Width (mm)60
    • Depth (mm)132
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)100
    Classification
    • BIMobject CategorySports & Recreation - Gym Equipment Outdoor
    • Uniclass 2015 CodePr_40_70_84_55
    • Uniclass 2015 DescriptionMulti-gyms
    • OmniClass Number23-21 31 00
    • OmniClass TitleFitness and Exercise Equipment