Set your location and language to prioritise localised information.
United States
English (US)
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
tress/products/6d923ae5-9105-4ee3-b133-e21972fdec40
Home
Categories
Sports & Recreation
Gym Equipment Outdoor
Leg Press
Tress
Follow
Leg Press
Outdoor Gym Steel
Download
Technical specification
Technical specification
Unique ref.
716050
Product family
Outdoor Fitness
Product group
Outdoor Gym Steel
Type
Object (single object)
Date of publishing
2021-09-01
Edition number
1
Height (mm)
220
Width (mm)
50
Depth (mm)
117
Links
Links
Product url
https://www.tress.com/sv-se/product/716050
Related
Related
Material main
Powder coated steel
Weight Net (Kg)
125
Classification
Classification
BIMobject Category
Sports & Recreation - Gym Equipment Outdoor
Uniclass 2015 Code
Pr_40_70_84_55
Uniclass 2015 Description
Multi-gyms
OmniClass Number
23-21 31 00
OmniClass Title
Fitness and Exercise Equipment
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Tress
Ninjapark Michelangelo
4.4
(
7
)
Download
Tress
Ninjapark Leonardo
4.3
(
8
)
Download
Tress
Ninja Push-up Station
Download
Tress
Ninja Halvklot
Download
Tress
Ninja Balansbommar Runda
Download
Tress
Double Chest Press
Download