Chest PressChest Press
View previous images
View next images
Tress

Chest Press

Outdoor Gym Steel
Technical specification
  • Unique ref.716054
  • Collection setOutdoor Fitness
  • CollectionOutdoor Gym Steel
  • TypeObject (single object)
  • Date of publishing2021-09-01
  • Edition number1
  • Height (mm)210
  • Width (mm)60
  • Depth (mm)85
Related
  • Material mainPowder coated steel
  • Weight Net (Kg)160
Classification
  • BIMobject CategorySports & Recreation - Gym Equipment Outdoor
  • Uniclass 1.4 CodeL8463
  • Uniclass 1.4 DescriptionFitness and exercise equipment
  • Uniclass 2.0 CodeSS-35-45-55-35
  • Uniclass 2.0 DescriptionGymnastics And Exercising Equipment Systems
  • Uniclass 2015 CodePr_40_70_84_55
  • Uniclass 2015 DescriptionMulti-gyms
  • NBS Reference Code35-45-55-35
  • NBS Reference DescriptionGymnastics And Exercising Equipment Systems
  • OmniClass Number23-21 31 00

Region availability

Europe
Denmark
Sweden
Norway
Finland